Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYCEW2100W230VL picture- Schneider-electric
NSYCEW2100W230VL
ClimaSys Exchanger air-water 2100W lateral
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CE
Product or component type Air-water exchanger
Mounting type Sides of enclosure
Cooling power 2100 W
Complementary
Pressure 1 MPa for water
Flow rate External circuit: 350 m3/h
Control type Thermostat
Temperature setting range 25…50 °C
Controlled fluid Water
Input voltage 230 V 50/60 Hz
[In] rated current 0.5 A
Inrush current 1 A
Power consumption in W 90 W
Output type Inverter contact
Height 830 mm external:
Width 360 mm external:
Depth 113 mm external:
Net weight 19 kg
Noise level 62 dB
Material Steel
Colour Grey (RAL 7035)
Condition of use The enclosure must be at least IP54
Outside temperature could be higher than inside temperature
Environment
IP degree of protection IP54 conforming to DIN 40050
Product certifications UL
Contractual warranty
Warranty 18 months