Schneider-Electric Riverbank Electrical Wholesalers Ltd
NSYCEW2100W230VR picture- Schneider-electric
NSYCEW2100W230VR
ClimaSys Exchanger air-water 3150W techo
Schneider Electric
Main
Range ClimaSys
Product name ClimaSys CE
Product or component type Air-water exchanger
Mounting type On top of enclosure
Cooling power 2100 W
Complementary
Pressure 1 MPa for water
Flow rate External circuit: 250 m3/h
Control type Thermostat
Temperature setting range 25…50 °C
Controlled fluid Water
Input voltage 230 V 50/60 Hz
[In] rated current 0.5 A
Inrush current 1 A
Power consumption in W 90 W
Output type Inverter contact
Height 310 mm external:
Width 600 mm external:
Depth 365 mm external:
Net weight 26 kg
Noise level 64 dB
Material Steel
Colour Grey (RAL 7035)
Condition of use The enclosure must be at least IP54
Outside temperature could be higher than inside temperature
Environment
IP degree of protection IP54 conforming to DIN 40050
Product certifications UL
Contractual warranty
Warranty 18 months