Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYCEW3150W230VL picture- Schneider-electric
NSYCEW3150W230VL
ClimaSys Exchanger air-water 3150W lateral
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CE
Product or component type Air-water exchanger
Mounting type Sides of enclosure
Cooling power 3150 W
Complementary
Pressure 1 MPa for water
Flow rate External circuit: 820 m3/h
Control type Thermostat
Temperature setting range 8…50 °C
Controlled fluid Water
Input voltage 230 V 50/60 Hz
[In] rated current 1.7 A
Inrush current 1.3 A
Output type Inverter contact
Height 950 mm external:
Width 400 mm external:
Depth 190 mm external:
Net weight 21 kg
Noise level 54 dB
Material Steel
Colour Grey (RAL 7035)
Condition of use The enclosure must be at least IP54
Outside temperature could be higher than inside temperature
Environment
IP degree of protection IP55 conforming to DIN 40050
Product certifications UL
Contractual warranty
Warranty 18 months