Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYCPTS37 picture- Schneider-electric
NSYCPTS37
set of 10 Spacial SF/SM fixing supports for corrugated tube - Ø 37 mm
Schneider Electric
Characteristics
Main
Accessory / separate part category Cable management accessory
Product or component type Module support
Product destination Corrugated tube
Range compatibility Thalassa PLA
Thalassa PLS
Thalassa PLM
Spacial SM
Spacial SF
Application Multi-purpose
Mounting support Cross rails
Directly on the enclosure
Swing 19" rack
Device composition 1 support
Fixing elements
Quantity per set Set of 10
Complementary
Material PA (polyamide)
Colour Black
Fixing mode By fixing element
Diameter 37 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months