Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYMFB picture- Schneider-electric
NSYMFB
Fixing brackets for internal fixing of vertical rails at the same level of base
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Fixing bracket
Application Multi-purpose
Mounting support Standard or technical uprights
Range compatibility Spacial SF
Spacial SM
Spacial SD
Spacial SFX
Spacial SMX
Spacial SDX
Device composition Fixing elements
4 brackets for fixing uprights
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By screws - screw type M6 self tapping
Adjustment Adjustable in depth every 25 mm
Height 36 mm
Width 74 mm
Depth 144 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months