Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYMP168 picture- Schneider-electric
NSYMP168
Spacial SF/SM mounting plate - 1600x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Application Multi-purpose
For enclosure nominal dimensions 1600 mmW: 800 mm
Mounting plate description Plain
Range compatibility Spacial SF
Spacial SM
Spacial SFX
Spacial SMX
Device composition 1 mounting plate
2 sliding shoes
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing brackets
Permanent permissible load 500 kg intermediate position
600 kg back of the enclosure
Height 1450 mm fixing centers:
1600 mm nominal:
1497 mm real:
Width 800 mm nominal:
650 mm fixing centers:
696 mm real:
Depth 27 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months