Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYPUNX picture- Schneider-electric
NSYPUNX
4 lifting brackets for Spacial SFX enclosure. Max. load 2000kg
Schneider Electric
Characteristics
Main
Range Spacial
Category Lifting accessory
Product or component type Lifting bracket
Application Multi-purpose
Mounting location Enclosure top
Mounting support Directly in the axis of the uprights
Range compatibility Spacial SFX
Device composition 4 bracket
Quantity per set Set of 1
Complementary
Material Treated steel
Fixing mode By screws - screw type M12
Permanent permissible load 2000 kg slinging at 60°
Net weight 4.96 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months