Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSF16680PC picture- Schneider-electric
NSYSF16680PC
Spacial SF PC rack enclosure - assembled - 1600x600x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Extended range Spacial SF
Application PC application
Product or component type Suitable enclosure
Enclosure nominal height 1600 mm
Enclosure nominal width 600 mm
Enclosure nominal depth 800 mm
Enclosure mounting Floor-standing
Product specific application Protecting computer equipment
Device composition 1 structure
1 roof
2 side panels
1 cable gland plate
1 partial door for keyboard
1 partial door for PC screen
1 partial door for printer support
1 rear door
Complementary
Structure type Perforated structure with a pitch of 25 mm
Vertical uprights joined with top and bottom frames
Formed from a single section
Panels and doors built into the structure
Door type Plain partial front
Glazed partial front
Plain rear
Number of doors Front: 3 door(s)
Rear: 1 door(s)
Door opening side Reversible (120 °)
Lock type Flat escutcheon lock, 5 mm double bar rear door
Escutcheon lock, 3 mm double bar front partial doors
Mounting plate description Without mounting plate
Type of gland plate Standard
Cable entry 1 entry
Number of compartiments 3
Accessibility for operation Rear
Sides of enclosure
Front
Removable parts Roof by screws internally
Side panel by screws internally
Door by screws hinge
Material Frame: galvanised steel
Uprights: galvanised steel
Door: sheet steel
Panels: sheet steel
Hinge: zamak
Escutcheon: polyamide 6 with 30 % fibre glass
Surface finish Epoxy-polyester powder
Colour Enclosure: grey (RAL 7035)
Handle: black (RAL 9005)
Environment
Standards IEC 62208
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262 (of transparent door)
IK10 conforming to IEC 62262 (of plain door)
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months