Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSF20360 picture- Schneider-electric
NSYSF20360
Spacial SF enclosure without mounting plate - assembled - 2000x300x600 mm
Schneider Electric
Characteristics
Main
Range Spacial
Extended range Spacial SF
Application Prisma application
Multi-purpose
Product or component type Suitable enclosure
Enclosure nominal height 2000 mm
Enclosure nominal width 300 mm
Enclosure nominal depth 600 mm
Enclosure mounting Floor-standing
Device composition 1 door
1 locking system with handle: door
1 roof
1 rear panel
1 structure
Complementary
Structure type Vertical uprights joined with top and bottom frames
Formed from a single section
Panels and doors built into the structure
Perforated structure with a pitch of 25 mm
Door type Plain front
Number of doors Front: 1 door(s)
Door opening side Reversible (120 °)
Lock type 4 points lock, handle with 5 mm double bar insert front door
Mounting plate description Without mounting plate
Type of gland plate Without gland plate
Accessibility for operation Rear
Front
Sides of enclosure
Removable parts Door by screws hinge
Rear panel by screws
Roof by screws
Mounting plate bracket by screws
Sliding rail by screws
Material Frame: galvanised steel
Uprights: galvanised steel
Door: sheet steel
Panels: sheet steel
Hinge: zamak
Handle: polyamide 6 with 30 % fibre glass
Surface finish Epoxy-polyester powder
Colour Enclosure: grey (RAL 7035)
Handle: black (RAL 9005)
Environment
Standards IEC 62208
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months