Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSIBTB picture- Schneider-electric
NSYSIBTB
Spacial SF brackets for fixing intermediate mounting plates back to back
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Fixing bracket
Range compatibility Spacial SF
Application Multi-purpose
Mounting location On 2 intermediate mounting plates back to back position
On structure of enclosure
Product destination Intermediate mounting plate
Device composition 2 support
Fixing elements
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By fixing element
Adjustment Adjustable with a pitch of 25 mm
Height 30 mm
Width 52 mm
Depth 98 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months