Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSMEC84 picture- Schneider-electric
NSYSMEC84
Spacial SM plain cable gland plate - 800x400 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility Spacial SM
Mounting location Top
Bottom
Cable gland type Standard
Cable entry Plain
Device composition Fixing elements
1 plate
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Epoxy-polyester powder
Height 20 mm
Width 800 mm nominal:
Depth 400 mm nominal:
550 mm real:
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months