Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSMWFIX picture- Schneider-electric
NSYSMWFIX
Spacial SM wall mounting fixing support - set of 2
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Fixing accessory
Product or component type Wall fixing support
Application Multi-purpose
Mounting location Rear of enclosure
Range compatibility Spacial SM
Device composition 2 support
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By screws - outside location
Permanent permissible load 0 kg
Height 30 mm
Width 170 mm
Depth 110 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months