Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSPF7200 picture- Schneider-electric
NSYSPF7200
Spacial SF/SM front plinth - 200x700 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Plinth front
Application Multi-purpose
Device composition Fixing elements
4 corner cover
4 corner
2 front panel
2 rear panel
Range compatibility Spacial SFP
Prisma PH
Mounting support Plinth side panels
Complementary
Fixing mode By fixing element - on structure location
Colour Grey (RAL 7022)
Surface finish Epoxy-polyester powder
Permanent permissible load 1300 kg
Height 200 mm
Width 700 mm nominal:
Environment
IP degree of protection IP30 (complete plinth)
IK degree of protection IK10
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months