Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSPMP40100 picture- Schneider-electric
NSYSPMP40100
Spacial SF/SM partial mounting plate - 397x1000 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Application Multi-purpose
Mounting plate description Partial plain
Range compatibility Spacial SF
Spacial SM
Spacial SFX
Device composition 1 mounting plate
Fixing elements
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing element - on structure location
Height 400 mm nominal:
397 mm
Width 1000 mm nominal:
905 mm
Variant particularity Horizontal fixing on cross rails
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months