Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSPS8200 picture- Schneider-electric
NSYSPS8200
Spacial SF side panel plinth - 200x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Plinth side panel
Application PC application
Multi-purpose
Prisma application
Electronic application
Compartmentalised application
Device composition Fixing elements
4 corner cover
4 side panel
Range compatibility Spacial SF
Prisma PH
Spacial SFM
Mounting support Front plinth
Complementary
Fixing mode By screws
Colour Grey (RAL 7022)
Surface finish Epoxy-polyester powder
Height 200 mm
Width 800 mm nominal:
Environment
IP degree of protection IP30 (complete plinth)
IK degree of protection IK10
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months