Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSPXF10200H picture- Schneider-electric
NSYSPXF10200H
Stainless 316L Frontal kit plinth W1000xH200 Add lateral kit for complete plinth
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Plinth front
Application Multi-purpose
Device composition Fixing elements
4 corner
2 front panel
2 rear panel
Range compatibility Spacial SMX
Spacial SFX
Spacial SDX
Mounting support Plinth side panels
Complementary
Fixing mode By fixing element - on structure location
Surface finish Scotch-Brite® brushed
Height 200 mm
Width 1000 mm nominal:
Net weight 15.09 kg
Thickness 2.5 mm
Contractual warranty
Warranty 18 months