Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSTMP2260 picture- Schneider-electric
NSYSTMP2260
Spacial SF/SM perforated mounting plate - 600 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Application Multi-purpose
Mounting plate description Telequick perforated
Range compatibility Spacial SF
Spacial SM
Spacial SFX
Spacial SMX
Device composition 1 mounting plate
Fixing elements
Quantity per set Set of 1
Material Steel
Surface finish Zinc coated
Complementary
Fixing mode By fixing element - on structure location
Height 200 mm fixing centers:
225 mm
Width 600 mm nominal:
508 mm
Cut-out dimensions 11 x 26 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months