Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
TCSECN300R2 picture- Schneider-electric
TCSECN300R2
ConneXium Ethernet copper cable for Ethernet network - 300 m
Schneider Electric
Characteristics
Main
Range of product ConneXium
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Ethernet copper cable
Accessory / separate part destination Ethernet network
Cable length 300 m
Cable packaging Roll
Complementary
Transmission rate 100 Mbit/s 80 m
Transmission support medium Double shielded twisted pair
AWG gauge AWG 24
Marking CE
Conductor material Copper
Environment
Standards EN 50173 class D
UL 508-CM
EIA/TIA-568 category CAT 5E
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months