Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
TCSMCN1F10 picture- Schneider-electric
TCSMCN1F10
Modbus shielded cable - M12 female connector - end with free wires - IP67 - 10 m
Telemecanique
Characteristics
Main
Range of product OsiSense XG
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Modbus shielded pre-wired M12 connector
Accessory / separate part destination Tap-off box
Modbus/Uni-Telway network
Cable length 10 m
Complementary
Product compatibility TCSAMT31FP
TSXSCA50
Electrical connection 1 female connector M12 straight A coding
Bare wires
Colour Black
Net weight 0.52 kg
Environment
IP degree of protection IP67
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months