Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
TCSMCN1F5 picture- Schneider-electric
TCSMCN1F5
Modbus shielded cable - M12 female connector - end with free wires - IP67 - 5 m
Telemecanique
Characteristics
Main
Range of product OsiSense XG
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Modbus shielded pre-wired M12 connector
Accessory / separate part destination Modbus/Uni-Telway network
Tap-off box
Cable length 5 m
Complementary
Product compatibility TSXSCA50
TCSAMT31FP
Electrical connection 1 female connector M12 straight A coding
Bare wires
Colour Black
Net weight 0.27 kg
Environment
IP degree of protection IP67
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months