Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
TCSMCN1F9M2P picture- Schneider-electric
TCSMCN1F9M2P
Modbus shielded cable - M12 connector - mini-DIN 8-way - 2 m
Telemecanique
Characteristics
Main
Range of product OsiSense XG
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Modbus shielded connecting cable
Accessory / separate part destination Tap-off box
PLC
Cable length 2 m
Complementary
Product compatibility TCSAMT31FP
Electrical connection 1 male connector mini DIN 8 pins straight A coding
1 connector M12 straight A coding
Colour Black
Net weight 0.35 kg
Environment
IP degree of protection IP67
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months