Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
TM2DAI8DT picture- Schneider-electric
TM2DAI8DT
discrete input module M238 - 8 inputs 120 V AC - 1 remvbl screw terminal block
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type Discrete input module
Discrete input number 8
Discrete input voltage 120 V
Discrete input voltage type AC
Complementary
Range compatibility Twido
Advantys OTB
Input voltage limits 85...132 V
Discrete input current 7.5 mA
Input impedance 11 kOhm
Number of common point 1
Response time 25 ms at state 1
30 ms at state 0
Isolation between channels None
Isolation between channels and internal logic 1500 V for 1 minute
Current consumption 55 mA at 5 V DC at state 1
Local signalling 1 display block
Electrical connection 1 removable screw terminal block
Mounting support 35 mm symmetrical DIN rail
Net weight 0.085 kg
Environment
Depth 70 mm
Height 90 mm
Width 23.5 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months