Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
TM2DDO16UK picture- Schneider-electric
TM2DDO16UK
discrete output module M238 - 16 outputs 24 V transistor - 1 connector HE10
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type Discrete output module
Discrete output number 16
Discrete output type Transistor
Discrete output voltage 24 V
Discrete output logic Sink
Discrete output current 0.1 A
Complementary
Range compatibility Twido
Advantys OTB
Output voltage limits 20.4...28.8 V
Current per channel 0.12 A
Maximum current per output common 1 A
Number of common point 1
Response time 300 µs from state 0 to state 1
300 µs from state 1 to state 0
[Ures] residual voltage 1 V at state 1
Maximum tungsten load 8 W
Short-circuit protection Without
Overload protection Without
Isolation between channels None
Isolation between channels and internal logic 500 V for 1 minute
Current consumption 10 mA at 5 V DC at state 1 for all output
40 mA at 24 V DC at state 1 for all output
Local signalling 2 display blocks
Electrical connection 1 connector HE10
Mounting support 35 mm symmetrical DIN rail
Net weight 0.07 kg
Environment
Depth 81.3 mm
Height 90 mm
Width 21.4 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months