Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VCF5GE picture- Schneider-electric
VCF5GE
TeSys Vario enclosed, emergency switch disconnector, 100A, IP65
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys VARIO
Device short name VCF
Product or component type Enclosed emergency stop switch disconnector
Performance level High performance
Poles description 3P
Control type Rotary handle
Handle colour Red
Handle front plate colour Yellow
Rotary handle padlocking 1 to 3 padlocks 4…8 mm
Complementary
Marking 0 - 1
[Ue] rated operational voltage 690 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ithe] conventional enclosed thermal current 100 A
[Ie] rated operational current 68.5 A (AC-23A) at 400 V
Rated operational power in W 37 kW at 400 V (AC-23)
Intermittent duty class 30
Making capacity ( I rms) 1250 A at 400 V AC-21A
1250 A at 400 V AC-22A
1250 A at 400 V AC-23A
[Icm] rated short-circuit making capacity 2.8 kA at 400 V at Ipeak
[Icw] rated short-time withstand Rms current 1500 A at 400 V duration: 1 s
Rated conditional short-circuit current 10 kA at 400 V - associated fuse 125 A aM
10 kA at 400 V - associated fuse 125 A gG
Breaking capacity 1000 A at 400 V (AC-21A)
1000 A at 400 V (AC-22A)
1000 A at 400 V (AC-23A)
Mechanical durability 30000 cycles
Electrical durability 30000 cycles AC-21
30000 cycles DC-1...5
Environmental characteristic Standard environment
Suitability for isolation Yes
Connections - terminals Screw clamp terminals70 mm² - flexible - with cable end
Screw clamp terminals95 mm² - solid
Tightening torque 22.6 N.m - on screw clamp terminals
Fire resistance 960 °C conforming to IEC 60595-2-1
Handle front plate dimension 90 x 90 mm
Height 280 mm
Width 220 mm
Depth 191 mm
Net weight 2.19 kg
Environment
Standards IEC 60204
IEC 60947-4-1
Protective treatment TC
IP degree of protection IP65 conforming to IEC 60529
Mechanical robustness Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
Ambient air temperature for operation -20…50 °C
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months