Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A3406 picture- Schneider-electric
VW3A3406
encoder interface card with push-pull outputs - 15 V DC
Telemecanique
Characteristics
Main
Range of product Altivar
Product or component type Encoder interface card
Range compatibility Altivar 61
Altivar 71Q
Altivar 71
Altivar 61Q
Altivar Lift
Discrete output type Push-pull
[Us] rated supply voltage 15 V DC (voltage limits: 15…16 V)
Number of pulses per revolution 10000 for ATV71H......383
5000 for all ATV61 drives
5000 for ATV71H...M3
5000 for ATV71H...M3X
5000 for ATV71H...N4
Complementary
Maximum supply current 0.175 A
Protection type Short-circuit protection
Overload protection
Maximum cable distance between devices 500 m
Maximum operating frequency 300 kHz
Input signal A
B
Compliment of A
Compliment of B/AB/A
Input impedance 1 kOhm
Voltage state 0 guaranteed <= 1.5 V
Voltage state 1 guaranteed > 7.7...< 16 V
Electrical connection Terminal, connection capacity: 0.2 mm² (AWG 24) <100 m cable length, encoder, 100 mA at 10 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <100 m cable length, encoder, 175 mA at 10 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <200 m cable length, encoder, 100 mA at 10 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <200 m cable length, encoder, 175 mA at 10 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <500 m cable length, encoder, 100 mA at 10 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <500 m cable length, encoder, 175 mA at 10 V
Net weight 0.2 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months