Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A3E101 picture- Schneider-electric
VW3A3E101
logic input adaptor - 115 V AC - for Altivar Plus variable speed drives
Telemecanique
Characteristics
Main
Accessory / separate part category Adaptation accessories
Accessory / separate part type Adaptor
Accessory / separate part designation Logic input adaptor 115 V AC
Accessory / separate part destination Logic input on I/O extension card
Logic input on variable speed drive
Range compatibility Altivar 61 Plus
Altivar 71 Plus
Complementary
[In] rated current 200 A
Response time 20 ms from state 1 to 0
5 ms from state 0 to 1
Voltage state 0 guaranteed <= 20 V
Voltage state 1 guaranteed 70...132 V
Contractual warranty
Warranty 18 months