Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A3E201 picture- Schneider-electric
VW3A3E201
logic I/O card - for ATV61/ATV71 Plus - 24 V DC
Telemecanique
Characteristics
Main
Product or component type Logic I/O card
Range compatibility Altivar 61 Plus
Altivar 71 Plus
Supply Internal supply for reference potentiometer, 10.5 V DC (10…11 V) , <0.01 A, impedance: 1…10 kOhm for overload and short-circuit protection
Internal supply, 24 V DC (21…27 V) , <0.2 A for overload and short-circuit protection
Discrete output number 5
Discrete output type (R3A, R3B, R3C) configurable relay logic
(LO1, LO2) assignable logic, sampling time: 1.5…2.5 ms, compatible with level 1 PLC
Discrete output logic (LO1, LO2) negative
(LO1, LO2) positive
Discrete input number 4
Discrete input type (LI7...LI10) programmable, compatible with level 1 PLC, impedance: 3.5 kOhm, sampling time: 1.5…2.5 ms
Discrete input logic Negative (LI7...LI10), >= 16 V (state 0), <= 10 V (state 1)
Positive (LI7...LI10), <= 5 V (state 0), >= 11 V (state 1)
Complementary
Electrical durability 100000 cycles for configurable relay logic
Discrete output voltage 24 V DC (voltage limits: 12...30 V) assignable logic
Maximum output current 0.2 A, assignable logic
Minimum switching current 3 mA at 24 V DC for configurable relay logic
Maximum switching current Configurable relay logic 2 A at 250 V AC on inductive load, cos phi = 0.4 and L/R = 7 ms
Configurable relay logic 2 A at 30 V DC on inductive load, cos phi = 0.4 and L/R = 7 ms
Configurable relay logic 5 A at 250 V AC on resistive load, cos phi = 1
Configurable relay logic 5 A at 30 V DC on resistive load, cos phi = 1
PTC probe input TH1+, TH1- trip resistance, impedance: 3 kOhm
TH1+, TH1- reset resistance, impedance: 1.8 Ohm
TH1+, TH1- short circuit protection, impedance: < 0.05 Ohm
TH1+, TH1- for 6 PTC probe, impedance: <= 1.5 Ohm
Discrete input voltage 24 V DC (voltage limits: <= 30 V) for programmable
Electrical connection Terminal, 1.5 mm² / AWG 16, 0.25 N.m
Net weight 0.3 kg
Contractual warranty
Warranty 18 months