Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A3E302 picture- Schneider-electric
VW3A3E302
Modbus Plus communication card - 1 Mbps
Telemecanique
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 71 Plus
Altivar 61 Plus
Communication port protocol Modbus Plus
Connector type 9-way female SUB-D connector
Transmission rate 1 Mbps
Complementary
Number of addresses 1…64
Communication service Messaging for Modbus
CiA 402 profile
I/O profile
Global data : 8
I/O data
Peer cop : 8
Communication monitoring can be inhibited, adjustable
Display type 1 LED for MB+ (status)
Graphic display terminal for control word received
Graphic display terminal for I/O data
Graphic display terminal for reference received
Net weight 0.3 kg
Contractual warranty
Warranty 18 months