Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A3E309 picture- Schneider-electric
VW3A3E309
DeviceNet communication card - 125 kbps
Telemecanique
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 61 Plus
Altivar 71 Plus
Communication port protocol DeviceNet
Connector type 1 screw connector 5 contacts at intervals of 5.08
Transmission rate 500 kbps
125 kbps
250 kbps
Complementary
Number of addresses 1…63
Exchange mode Outputs : polled
Inputs : polled, change of state, cyclic
Communication service I/O profile
Communication monitoring can be inhibited, adjustable
Allen-Bradley drive profile
CiA 402 profile : "Device profile Drives and Motion Control"
CIP AC Drive (02) profile
Display type 1 dual colour LED for MNS (status)
Graphic display terminal for control word received
Graphic display terminal for reference received
Net weight 0.3 kg
Contractual warranty
Warranty 18 months