Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A3E317 picture- Schneider-electric
VW3A3E317
CC-Link communication card - 10 Mbps
Telemecanique
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 61 Plus
Altivar 71 Plus
Communication port protocol CC-Link
Connector type Removable screw connector, 5 contacts at intervals of 3.81
Transmission rate 5 Mbps
625 kbps
156 kbps
2.5 Mbps
10 Mbps
Physical interface 2-wire RS 485
Complementary
Number of addresses 1…64
Communication service Communication monitoring
I/O data
CC-Link drive profile
Display type 1 LED for L.ERR (Error)
1 LED for L.RUN (Running)
1 LED for power
1 LED for RD (Receive Data)
1 LED for SD (Send Data)
Graphic display terminal for drive address
Graphic display terminal for transmission speed used
Net weight 0.3 kg
Contractual warranty
Warranty 18 months