Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A3E405 picture- Schneider-electric
VW3A3E405
encoder interface card with push-pull output - 12 V DC
Telemecanique
Characteristics
Main
Range of product Altivar
Product or component type Encoder interface card
Range compatibility Altivar 61 Plus
Altivar 71 Plus
Discrete output type Push-pull
[Us] rated supply voltage 12 V DC (voltage limits: 12…13 V)
Number of pulses per revolution 10000
5000
Complementary
Maximum supply current 0.175 A
Protection type Overload protection
Short-circuit protection
Maximum cable distance between devices 500 m
Maximum operating frequency 300 kHz
Input signal A
B
Compliment of A
Compliment of B/AB/A
Input impedance 1 kOhm
Voltage state 0 guaranteed <= 1.5 V
Voltage state 1 guaranteed > 7.7...< 13 V
Electrical connection Terminal, connection capacity: 0.2 mm² (AWG 24) <100 m cable length, encoder, 100 mA at 10 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <100 m cable length, encoder, 175 mA at 10 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <200 m cable length, encoder, 100 mA at 10 V
Terminal, connection capacity: 0.75 mm² (AWG 18) <200 m cable length, encoder, 175 mA at 10 V
Terminal, connection capacity: 1 mm² (AWG 17) <500 m cable length, encoder, 100 mA at 10 V
Terminal, connection capacity: 1.5 mm² (AWG 15) <500 m cable length, encoder, 175 mA at 10 V
Net weight 0.2 kg
Contractual warranty
Warranty 18 months