Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A4552 picture- Schneider-electric
VW3A4552
line/motor choke - 4 mH - 10 A - 3 phases - 65 W - for variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Line/motor choke
Product compatibility Variable speed drive ATV340 motor: 1.5 kW 380...480 V - line choke - 1 per drive
ATV31CU22N4 - line choke - 1 per drive
ATV31CU22N4 - motor choke - 1 per drive
ATV31CU30N4 - line choke - 1 per drive
ATV31CU30N4 - motor choke - 1 per drive
ATV31CU40N4 - line choke - 1 per drive
ATV31CU40N4 - motor choke - 1 per drive
ATV61HU15M3 - line choke - 1 per drive
ATV61HU22M3 - line choke - 1 per drive
ATV61HU22N4 - line choke - 2 per drive
ATV61HU30N4 - line choke - 1 per drive
ATV61HU40N4 - line choke - 1 per drive
ATV61HU75Y - line choke - 1 per drive
ATV61WU22N4 - line choke - 1 per drive
ATV61WU22N4C - line choke - 1 per drive
ATV61WU30N4 - line choke - 1 per drive
ATV61WU30N4C - line choke - 1 per drive
ATV61WU40N4 - line choke - 1 per drive
ATV61WU40N4C - line choke - 2 per drive
ATV71HD55Y - line choke - 2 per drive
ATV71HD75Y - line choke - 1 per drive
ATV71HU15M3 - line choke - 1 per drive
ATV71HU22M3 - line choke - 1 per drive
ATV71HU22N4 - line choke - 1 per drive
ATV71HU30N4 - line choke - 1 per drive
ATV71HU40N4 - line choke - 1 per drive
ATV71PU22N4Z - line choke - 1 per drive
ATV71PU30N4Z - line choke - 1 per drive
ATV71PU40N4Z - line choke - 2 per drive
ATV71WU22N4 - line choke - 1 per drive
ATV71WU30N4 - line choke - 1 per drive
ATV71WU40N4 - line choke - 1 per drive
LXM05D17M3X - line choke - 1 per drive
LXM05D34N4 - line choke - 1 per drive
LXM05D57N4 - line choke - 1 per drive
ATV12H075F1 - motor choke - 1 per drive
ATV12H075M2 - motor choke - 1 per drive
ATV12H075M3 - motor choke - 1 per drive
ATV12HU15M2 - motor choke - 1 per drive
ATV12HU15M3 - motor choke - 1 per drive
ATV12P075M2 - motor choke - 1 per drive
ATV312HU11M3 - line choke - 1 per drive
ATV312HU15M3 - line choke - 1 per drive
ATV312HU22N4 - line choke - 1 per drive
ATV312HU30N4 - line choke - 1 per drive
ATV312HU40N4 - line choke - 1 per drive
ATV312HU40S6 - line choke - 1 per drive
ATV312HU55S6 - line choke - 1 per drive
ATV61HU40Y - line choke - 1 per drive
ATV61HU55Y - line choke - 1 per drive
ATV71HU40Y - line choke - 1 per drive
ATV71HU55S6X - line choke - 1 per drive
ATV312HU22N4 - motor choke - 1 per drive
ATV312HU30N4 - motor choke - 1 per drive
ATV312HU40N4 - motor choke - 1 per drive
ATV312HU40S6 - motor choke - 1 per drive
ATV312HU55S6 - motor choke - 1 per drive
ATV12P075M3 - motor choke - 1 per drive
ATV12PU15M3 - motor choke - 1 per drive
ATV61HU30S6X - line choke - 1 per drive
ATV61HU40S6X - line choke - 1 per drive
ATV61HU55S6X - line choke - 1 per drive
ATV71HU30S6X - line choke - 1 per drive
ATV71HU40S6X - line choke - 1 per drive
ATV32HU22N4 - motor choke - 1 per drive
ATV32HU30N4 - motor choke - 1 per drive
ATV32HU40N4 - motor choke - 1 per drive
ATV32HU22N4 - line choke - 1 per drive
ATV32HU30N4 - line choke - 1 per drive
ATV32HU40N4 - line choke - 1 per drive
Variable speed drive ATV310 motor: 1.5 kW - line choke - 1 per drive
Variable speed drive ATV310 motor: 2.2 kW - line choke - 1 per drive
Variable speed drive ATV310 motor: 3 kW - line choke - 1 per drive
Variable speed drive ATV310 motor: 2.2 kW - motor choke - 1 per drive
Variable speed drive ATV310 motor: 3 kW - motor choke - 1 per drive
Variable speed drive ATV310 motor: 4 kW - motor choke - 1 per drive
Variable speed drive ATV340 motor: 2.2 kW 380...480 V - line choke - 1 per drive
Variable speed drive ATV340 motor: 3 kW 380...480 V - line choke - 1 per drive
Variable speed drive ATV340 motor: 4 kW 380...480 V - line choke - 1 per drive
Variable speed drive ATV320 motor: 2.2 kW 380...500 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 3 kW 380...500 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 4 kW 380...500 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 0.18 kW 200...240 V - single phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 0.37 kW 200...240 V - single phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 0.55 kW 200...240 V - single phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 0.75 kW 200...240 V - single phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 1.1 kW 200...240 V - single phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 1.5 kW 200...240 V - single phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 0.37 kW 380...500 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 0.55 kW 380...500 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 0.75 kW 380...500 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 1.1 kW 380...500 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 1.5 kW 380...500 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 2.2 kW 380...500 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 3 kW 380...500 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 4 kW 380...500 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 1.1 kW 200...240 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 1.5 kW 200...240 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 0.18 kW 200...240 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 0.37 kW 200...240 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 0.55 kW 200...240 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 0.75 kW 200...240 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 1.1 kW 200...240 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 1.5 kW 200...240 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 4 kW 525...600 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 0.75 kW 525...600 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 1.5 kW 525...600 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 2.2 kW 525...600 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 4 kW 525...600 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 5.5 kW 525...600 V - three phase - motor choke - 1 per drive
Variable speed drive ATV630 motor: 5.5 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 7.5 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV930 motor: 5.5 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV930 motor: 7.5 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 600 V - three phase - line choke - 5 hp - 1 per drive
Variable speed drive ATV630 motor: 600 V - three phase - line choke - 7.5 hp - 1 per drive
Variable speed drive ATV930 motor: 600 V - three phase - line choke - 5 hp - 1 per drive
Variable speed drive ATV930 motor: 600 V - three phase - line choke - 7.5 hp - 1 per drive
Variable speed drive ATV310L motor: 0.75 kW
Variable speed drive ATV310L motor: 1.5 kW
Variable speed drive ATV310L motor: 2.2 kW
Variable speed drive ATV310L motor: 3.0 kW
Variable speed drive ATV310L motor: 4.0 kW
Variable speed drive ATV310L motor: 5.5 kW
Number of phases Three phase
Range compatibility Altivar 61
Altivar 312 Solar
Altivar 32
Altivar Process ATV600
Altivar 31C
Lexium 05
Altivar 71
Altivar Machine ATV340
Altivar Machine ATV320
Altivar Easy 310
Altivar 12
Lexium 62
Altivar Process ATV900
Altivar 312
Altivar 310L
Device application Reduction of current harmonics
Reduction of overvoltages at motor terminals
Value of inductance 4 mH
[In] rated current 10 A
Thermal losses 65 W
Electrical connection Terminal 2.5 mm² / AWG 12, 0.4…0.6 N.m
Complementary
Power supply frequency 50...60 Hz
Max current 1.65 x nominal current (duration = 60 s)
Maximum voltage drop at rated load 5 %
Electrical insulation class Class F
Minimum clearance distance 5.5 mm IEC 60664
Leakage distance 11.5 mm conforming to IEC 60664
Net weight 3 kg
Width 130 mm
Height 155 mm
Depth 90 mm
Environment
Standards EN 50178
IEC 60076 (with HD398)
VDE 0160 level 1
IP degree of protection Choke: IP00
Terminals: IP20
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 45…55 °C (with current derating of 2 % per °C)
0…45 °C (without current derating)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months