Schneider-Electric Riverbank Electrical Wholesalers Ltd
VW3A4641 picture- Schneider-electric
VW3A4641
passive filter - 6 A - 460 V - for variable speed drive
Telemecanique
Main
Product or component type Passive filter
Product specific application Reduction of current harmonics
Complementary
Range compatibility Altivar 61
Altivar 71
[Us] rated supply voltage 480 V +/- 10 %
Power supply frequency 60 Hz +/- 5 %
Quantity per drive 1 filter per drive for ATV61H075N4
1 filter per drive for ATV61HU15N4
1 filter per drive for ATV61HU22N4
1 filter per drive for ATV61HU30N4
1 filter per drive for ATV61W075N4
1 filter per drive for ATV61W075N4C
1 filter per drive for ATV61WU15N4
1 filter per drive for ATV61WU15N4C
1 filter per drive for ATV61WU22N4
1 filter per drive for ATV61WU22N4C
1 filter per drive for ATV61WU30N4
1 filter per drive for ATV61WU30N4C
1 filter per drive for ATV71H075N4
1 filter per drive for ATV71HU15N4
1 filter per drive for ATV71HU22N4
1 filter per drive for ATV71HU30N4
1 filter per drive for ATV71P075N4Z
1 filter per drive for ATV71PU15N4Z
1 filter per drive for ATV71PU22N4Z
1 filter per drive for ATV71PU30N4Z
1 filter per drive for ATV71W075N4
1 filter per drive for ATV71WU15N4
1 filter per drive for ATV71WU22N4
1 filter per drive for ATV71WU30N4
[In] rated current 6 A
Network number of phases 3 phases
THDI 10 % for ATV61W075N4 ATV61W motor: 0.75 kW/1 hp
10 % for ATV61W075N4C ATV61W motor: 0.75 kW/1 hp
10 % for ATV61WU15N4 ATV61W motor: 1.5 kW/2 hp
10 % for ATV61WU15N4C ATV61W motor: 1.5 kW/2 hp
10 % for ATV61WU22N4 ATV61W motor: 2.2 kW/3 hp
10 % for ATV61WU22N4C ATV61W motor: 2.2 kW/3 hp
10 % for ATV61WU30N4 ATV61W motor: 3 kW
10 % for ATV61WU30N4C ATV61W motor: 3 kW
16 % for ATV61H075N4 ATV61H motor: 0.75 kW/1 hp
16 % for ATV61HU15N4 ATV61H motor: 1.5 kW/2 hp
16 % for ATV61HU22N4 ATV61H motor: 2.2 kW/3 hp
16 % for ATV61HU30N4 ATV61H motor: 3 kW
16 % for ATV71H075N4 ATV71H motor: 0.75 kW/1 hp
16 % for ATV71HU15N4 ATV71H motor: 1.5 kW/2 hp
16 % for ATV71HU22N4 ATV71H motor: 2.2 kW/3 hp
16 % for ATV71HU30N4 ATV71H motor: 3 kW
16 % for ATV71P075N4Z ATV71P motor: 0.75 kW/1 hp
16 % for ATV71PU15N4Z ATV71P motor: 1.5 kW/2 hp
16 % for ATV71PU22N4Z ATV71P motor: 2.2 kW/3 hp
16 % for ATV71PU30N4Z ATV71P motor: 3 kW
16 % for ATV71W075N4 ATV71W motor: 0.75 kW/1 hp
16 % for ATV71WU15N4 ATV71W motor: 1.5 kW/2 hp
16 % for ATV71WU22N4 ATV71W motor: 2.2 kW/3 hp
16 % for ATV71WU30N4 ATV71W motor: 3 kW
Max current 1.5 x nominal current
Efficiency 98 %
Cos phi 1 (150 % of line current)
0.85 (75 % of line current)
0.99 (100 % of line current)
Electrical connection Terminal, connection capacity: 16 mm²
Electrical insulation class Class F
Net weight 15 kg
Environment
IP degree of protection IP20
Relative humidity 5…85 % without condensation
Ambient air temperature for operation 40…55 °C (with current derating 3 % per °C)
5…40 °C (without current derating)
Ambient air temperature for storage -25…55 °C
Operating altitude <= 1000 m without current derating
> 1000...4000 m with current derating 5 % per 1000 m
Contractual warranty
Warranty 18 months