Schneider-Electric Riverbank Electrical Wholesalers Ltd
VW3A4676
passive filter - 217 A - 460 V - for variable speed drive
Telemecanique
Main
Product or component type Passive filter
Product specific application Reduction of current harmonics
Complementary
Range compatibility Altivar 61
Altivar 71
[Us] rated supply voltage 480 V +/- 10 %
Power supply frequency 60 Hz +/- 5 %
Quantity per drive 1 filter per drive for ATV61HC13N4
1 filter per drive for ATV71HC13N4
2 filters per drive for ATV61HC25N4
2 filters per drive for ATV71HC25N4
[In] rated current 217 A
Network number of phases 3 phases
THDI 5 % for ATV61HC13N4 ATV61H motor: 132 kW/200 hp
5 % for ATV61HC25N4 ATV61H motor: 250 kW/400 hp
5 % for ATV71HC13N4 ATV71H motor: 132 kW/200 hp
5 % for ATV71HC25N4 ATV71H motor: 250 kW/400 hp
Max current 1.5 x nominal current
Efficiency 98 %
Cos phi 1 (150 % of line current)
0.85 (75 % of line current)
0.99 (100 % of line current)
Electrical connection Bare wires diameter: 16.5 mm
Electrical insulation class Class F
Net weight 171 kg
Environment
IP degree of protection IP20
Relative humidity 5…85 % without condensation
Ambient air temperature for operation 40…55 °C (with current derating 3 % per °C)
5…40 °C (without current derating)
Ambient air temperature for storage -25…55 °C
Operating altitude <= 1000 m without current derating
> 1000...4000 m with current derating 5 % per 1000 m
Contractual warranty
Warranty 18 months