Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A5204 picture- Schneider-electric
VW3A5204
sinus filter - 66 A - for Altivar variable speed drive
Telemecanique
Characteristics
Main
Product or component type Sinus filter
Range compatibility Altivar 71
Altivar 61
Product specific application Output filter
[In] rated current 66 A
Thermal losses 180 W at 100 Hz
Product compatibility ATV61HD11M3X
ATV61HD15M3X
ATV61HD18N4
ATV61HD22N4
ATV61HD30N4
ATV61WD18N4
ATV61WD18N4C
ATV61WD22N4
ATV61WD22N4C
ATV61WD30N4
ATV61WD30N4C
ATV71HD11M3X
ATV71HD15M3X
ATV71HD18N4
ATV71HD22N4
ATV71HD30N4
ATV71WD18N4
ATV71WD22N4
ATV71WD30N4
Switching frequency 4...8 kHz
Maximum output frequency 100 Hz
Maximum permissible voltage 500 V AC
Complementary
Maximum motor cable length 1000 m P motor 18.5 kW at 400 V
1000 m P motor 22 kW at 400 V
1000 m P motor 30 kW at 400 V
Electrical connection Terminal 25 mm² / AWG 2, 4 N.m
Maximum voltage drop at rated load 10 %
Max current 1.5 x nominal current (duration = 60 s)
Net weight 45 kg
Environment
IP degree of protection IP20
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 40…50 °C (with current derating 1.5 % per °C)
-10…40 °C (without current derating)
Ambient air temperature for storage -40…65 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months