Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XACD21P3111 picture- Schneider-electric
XACD21P3111
pendant station XAC-D - 1 rocker lever
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Pendant control station
Device short name XACD
Complementary
Control station type Double insulated
Enclosure material Polypropylene
Control type Intuitive
Electrical circuit type Power circuit
Enclosure type Complete ready for use
Control station application Control of single speed hoist motor
Motor starter type Reversing
Control station composition 1 2-directional button
Control button type First direction button 2-pole raise, slow
Second direction button 2-pole lower, slow
Product compatibility XEDS3111 for reversing operation
Mechanical interlocking With mechanical interlocking
Control station colour Yellow
Connections - terminals Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
Standards EN/IEC 60947-5-1
CSA C22.2 No 14
UL 508
EN/IEC 60204-32
Protective treatment TH
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 50102
Mechanical durability 3000000 cycles
Cable entry Rubber sleeve with stepped entry 7…18 mm
[Ithe] conventional enclosed thermal current 16 A
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Contact operation Snap action
Operating force 28 N
Short-circuit protection 6 A fuse protection by cartridge fuse type aM
Rated operational power in W 2200 W AC-3 at 400 V conforming to IEC 60947-3 appendix A
2200 W AC-4 at 400 V conforming to IEC 60947-3 appendix A
Electrical durability 1000000 cycles AC-3, 2200 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
1000000 cycles AC-4, 2200 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
Terminals description ISO n°1 (3-4)P
(1-2)P
(7-8)P
(5-6)P
Terminal identifier (11-12)NC
(13-14)NO
Net weight 0.355 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months