Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XACF0010 picture- Schneider-electric
XACF0010
empty pendant control station XAC-F - without opening
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Pendant control station
Device short name XACF
Complementary
Control station type Double insulated
Enclosure material Glass reinforced polyester
Electrical circuit type Control circuit
Enclosure type Empty enclosure
Number of cut-out Without cut-out
Control station colour Yellow
Cable entry Rubber sleeve with stepped entry 10…22 mm
Guard rail Without
Standards UL 508
CSA C22.2 No 14
EN/IEC 60947-5-1
Protective treatment TH
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 50102
Mechanical durability 1000000 cycles
Net weight 2.1 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months