Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XACM08 picture- Schneider-electric
XACM08
empty pendant control station XAC-M - 8 vertical openings
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Pendant control station
Device short name XACM
Complementary
Control station type Metal
Enclosure material Aluminium
Electrical circuit type Control circuit
Enclosure type Empty enclosure
Number of cut-out 8 cut-outs
Control station colour Yellow
Cable entry Rubber sleeve with stepped entry 10…22 mm
Guard rail Without
Vertical operator cut-out centre 40 mm
Standards EN/IEC 60947-5-1
CSA C22.2 No 14
UL 508
Product certifications CSA type 4
Protective treatment TH on request
TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Overvoltage category Class I conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 50102
Mechanical durability 1000000 cycles
Net weight 2.21 kg
Contractual warranty
Warranty 18 months