Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XB6EAV1BC
round pilot light Ø 16 - white - integral LED - 24 V - connector
Schneider Electric
Characteristics
Main
Range of product Harmony XB6E
Product or component type Monolithic pilot light
Device short name XB6E
Bezel material Plastic
Mounting diameter 16 mm
Sale per indivisible quantity 5
Shape of signaling unit head Round
Cap/operator or lens colour White
Light source Integral LED
Light block supply Direct
[Us] rated supply voltage 24 V
Complementary
Net weight 0.006 kg
Overvoltage category II conforming to IEC 60536
Operating position Any position
Marking CE
Connections - terminals Insulated faston, connection size: 2.8 x 0.5 mm
Solder terminal, clamping capacity: <= 0.75 mm² AWG 19
Fast connector socket
Tightening torque 0.6…1 N.m
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV IEC 60947-1
Signalling type Steady
Current consumption 10 mA
Service life 30000 h
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Standards UL 508
IEC 60947-5-1
IEC 60947-1
CSA C22.2 No 14
JIS C 852
JIS C8201-5-1
JIS C8201-1
Product certifications CCC
CURus
Vibration resistance 1 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months