Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XB6ETI522P picture- Schneider-electric
XB6ETI522P
Ø16mm Estop Illuminated 12 VDC polarised Ø32mm head turn/pull to release 2NC
Schneider Electric
Characteristics
Main
Range of product Harmony XB6E
Product or component type Complete illuminated mushroom head push-button
Device short name XB6E
Bezel material Plastic
Mounting diameter 32 mm
Shape of signaling unit head Round
Type of operator Trigger action
Reset Pull to release
Turn to release
Operator profile Red mushroom Ø 32 mm
Contacts type and composition 2 NC
Connections - terminals Solder terminal, clamping capacity: <= 0.75 mm² AWG 19
Complementary
Net weight 0.0201 kg
Marking CE
Mechanical durability 100000 cycles
Tightening torque 0.6…1 N.m
Short-circuit protection 6 A fuse type gG conforming to IEC 60269
[Ith] conventional free air thermal current 5 A
[Ui] rated insulation voltage 250 V (pollution degree 3)
Insulation resistance < 100 MOhm
[Uimp] rated impulse withstand voltage 2.5 kV
[Ie] rated operational current 1.5 A at 120 V, AC-12, C300 conforming to EN/IEC 60947-5-1
0.3 A at 120 V, AC-15, C300 conforming to EN/IEC 60947-5-1
1 A at 240 V, AC-12, C300 conforming to EN/IEC 60947-5-1
0.3 A at 240 V, AC-15, C300 conforming to EN/IEC 60947-5-1
1 A at 24 V, DC-12, R300 conforming to EN/IEC 60947-5-1
0.7 A at 24 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.2 A at 125 V, DC-12, R300 conforming to EN/IEC 60947-5-1
0.15 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
Electrical durability 1000000 cycles
50000 cycles, DC-13
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -10…55 °C
IP degree of protection IP65 conforming to IEC 60529
Standards JIS C8201-5-1
EN 60947-5-5
EN 60947-5-1
GB 14048.5
UL 508
CSA C22.2 No 14
Product certifications CCC
UR
TÜV
Vibration resistance +/- 0.7 mm (f= 10…500 Hz)
Shock resistance 500 m/s² for mechanical durability
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months