Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XCCRM23SUB37NG picture- Schneider-electric
XCCRM23SUB37NG
deserialisation jumper cable - SSI Gray//Gray NPN (NG) - for encoder
Telemecanique
Characteristics
Main
Accessory / separate part designation Deserialisation jumper cable
Accessory / separate part destination Single turn and multiturn SSI encoder
Accessory / separate part category Connection accessories
Accessory / separate part type Jumper cable
Product compatibility XCC25..
XCC35..
XCC29..
XCC39..
Cable length 0.5 m
Jumper cable type SSI Gray (RS422)//Gray NPN
Connector type M23 female connector straight connector 1
SUB-D 37 male connector straight connector 2
Supply circuit type DC
Complementary
Supply voltage limits 11…30 V
Protection type Short-circuit protection
Net weight 0.225 kg
Environment
Ambient air temperature for operation 0…50 °C
Contractual warranty
Warranty 18 months