Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XCCRM23SUB37PB picture- Schneider-electric
XCCRM23SUB37PB
deserialisation jumper cable - SSI Binary//Binary PNP (PB) - for encoder
Telemecanique
Characteristics
Main
Accessory / separate part designation Deserialisation jumper cable
Accessory / separate part destination Single turn and multiturn SSI encoder
Accessory / separate part category Connection accessories
Accessory / separate part type Jumper cable
Product compatibility XCC35..
XCC39..
XCC29..
XCC25..
Cable length 0.5 m
Jumper cable type SSI Binary (RS422)//Binary PNP
Connector type M23 female connector straight connector 1
SUB-D 37 male connector straight connector 2
Supply circuit type DC
Complementary
Supply voltage limits 11…30 V
Protection type Short-circuit protection
Net weight 0.225 kg
Environment
Ambient air temperature for operation 0…50 °C
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months