Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XCMD2109M12 picture- Schneider-electric
XCMD2109M12
limit switch XCMD - stay put without operating lever - 1C/O - snap - M12
Telemecanique
Characteristics
Main
Range of product OsiSense XC
Series name Standard format
Product or component type Limit switch
Device short name XCMD
Sensor design Miniature
Body type Plug-in body
Head type Rotary head
Material Metal
Body material Zamak
Head material Zamak
Fixing mode By the body
Movement of operating head Rotary
Type of operator Stay put without operating lever
Type of approach Lateral approach, 2 directions
Number of poles 1
Contacts type and composition 1 C/O
Contact operation Snap action
Complementary
Switch actuation By specific cam
Electrical connection Male connector M12, 4 pins
Contacts insulation form Za
Positive opening Without
Maximum actuation speed 0.5 m/s
[Ie] rated operational current 1.5 A at 240 V, AC-15 conforming to EN/IEC 60947-5-1 appendix A
0.1 A at 250 V, DC-13 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 3 A
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-5-1
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 2.5 kV IEC 60664
2.5 kV IEC 60947-1
Short-circuit protection 4 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13, 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Width 30 mm
Height 50 mm
Depth 16 mm
Environment
Shock resistance 25 gn for 18 ms conforming to IEC 60068-2-27
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP68 conforming to IEC 60529
IK degree of protection IK06 conforming to EN 62262
Electrical shock protection class Class I conforming to IEC 61140
Class I conforming to NF C 20-030
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Protective treatment TC
Product certifications CSA
UL
CCC
Standards UL 508
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60204-1
Contractual warranty
Warranty 18 months