Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XCSE5523 picture- Schneider-electric
XCSE5523
metal safety switch XCSE - 1NC + 2NO - slow break- 2 entries tap. 1/2" NPT- 48V
Schneider Electric
Characteristics
Main
Range of product Preventa Safety detection
Product or component type Safety switch
Component name XCSE
Design Rectangular
Material Metal
Head type Key operated turret head
Contacts type and composition 1 NC + 2 NO
Contact operation Slow-break, break before make
Solenoid contacts type and composition 1 NC + 1 NO (slow-break, simultaneous)
Cable entry 2 entries tapped for 1/2" NPT
Electromagnet interlocking Locking on energisation and unlocking on de-energisation of solenoid
[Us] solenoid rated supply voltage 48 V - 20...10 %
Electrical connection Terminal, clamping capacity: 1 x 0.5...2 x 1.5 mm² with or without cable end
Number of poles 3
Locking options description With interlocking, locking by solenoid
Local signalling 2 LEDs (green or orange)guard open/guard closed and locked:
Signalling circuit voltage 24/48 V (voltage limits: 20...52 V)
Complementary
Positive opening With NC contact
Supply voltage type AC/DC
Supply frequency 50/60 Hz
Load factor 1
Power consumption in VA 10 VA inrush
10 VA sealed
Signalling circuit type AC/DC
Signalling circuit consumption 7 mA
Mechanical durability 1000000 cycles
Minimum actuation speed 0.01 m/s
Maximum actuation speed 0.5 m/s
[Ie] rated operational current 0.55 A at 125 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1
1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1
[Ithe] conventional enclosed thermal current 6 A
[Ui] rated insulation voltage 50 V conforming to EN/IEC 60947-1 for signalling circuit
[Uimp] rated impulse withstand voltage 6 kV EN/IEC 60947-5-1
Protection type Overvoltage protection for signalling circuit
Short-circuit protection 10 A cartridge fuse type gG (gl)
Actuator forcible withdrawal rtc 2000 N
Minimum actuator force for extraction 20 N
Maximum operating rate 10 cyc/mn for maximum durability
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
Safety reliability data B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
Body material Zamak
Head material Zamak
Depth 44 mm
Height 146 mm
Width 98 mm
Net weight 1.14 kg
Environment
Standards EN 1088/ISO 14119
UL 508
CSA C22.2 No 14
EN/ISO 12100
EN/IEC 60204-1
EN/IEC 60947-5-1
Product certifications CSA
UL
Protective treatment TC
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn for 11 ms conforming to IEC 60068-2-27
Electrical shock protection class Class I conforming to EN/IEC 61140
IP degree of protection IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
Contractual warranty
Warranty 18 months