Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XGHB445345 picture- Schneider-electric
XGHB445345
RFID electronic tag - 13.56 MHz - flat form 40 x 40 x 15 - 13632 Byte
Telemecanique
Characteristics
Main
Range of product OsiSense XG
Product or component type Electronic tag
RFID electronic tag name XGHB
RFID frequency 13.56 MHz
Design Flat form 40 x 40 x 15
Memory capacity 13.632 kB
Associated smart antenna XGCS
[Sn] nominal sensing distance 40 mm with XGCS89
40 mm with XGCS85
Outer dimension 40 x 40 x 15 mm
Quantity per set Set of 1
Read time 16.25 + 0.375 x (number of 16-bit words) ms
Write time 20 + 0.8 x (number of 16-bit words) ms
IP degree of protection IP68
Fixing mode By screws
By clips
Complementary
Memory type EEPROM
Memory operation Read/write
Number of read cycles Unlimited
Number of write cycles 100000 at -25…70 °C
2500000 at 30 °C
Maximum linear speed with "auto read/write function" 4.2 m/s with XGCS89 (read a serial number)
4.2 m/s with XGCS85 (read a serial number)
2.6 m/s with XGCS49 (read a serial number)
1 m/s with XGCS49 (read a word)
0.9 m/s with XGCS49 (read or write 10 words)
2 m/s with XGCS89 (read a word)
1.5 m/s with XGCS89 (read or write 10 words)
2 m/s with XGCS85 (read a word)
1.5 m/s with XGCS85 (read or write 10 words)
Data retention time 10 year(s)
Mounting location Possible on metal support
Material PBT (polybutylene terephthalate)
Net weight 0.031 kg
Environment
Standards ISO 14443
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 2 mm conforming to EN 60068-2-6 (f = 5…29.5 Hz)
7 gn conforming to EN 60068-2-6 (f = 29.5…150 Hz)
Shock resistance 30 gn conforming to EN 60068-2-27 for 11 ms
IK degree of protection IK02 conforming to EN 50102
Contractual warranty
Warranty 18 months