Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XGHB90E340 picture- Schneider-electric
XGHB90E340
RFID electronic tag - 13.56 MHz - ISO badge 54 x 85.5 x 1 - 256 Bytes
Telemecanique
Characteristics
Main
Range of product OsiSense XG
Product or component type Electronic tag
RFID electronic tag name XGHB
RFID frequency 13.56 MHz
Design ISO badge
Memory capacity 256 B
Associated smart antenna XGCS
[Sn] nominal sensing distance 100 mm with XGCS89
150 mm with XGCS49 + field expander XGFEC2525
70 mm with XGCS49
90 mm with XGCS49 + field expander XGFEC540
100 mm with XGCS85
Outer dimension 54 x 85.5 x 1 mm
Quantity per set Set of 10
Read time 12 + 0.825 x (number of 16-bit words) ms
Write time 20 + 11.8 x (number of 16-bit words) ms
IP degree of protection IP65
Complementary
Memory type EEPROM
Memory operation Read/write
Number of read cycles Unlimited
Number of write cycles 100000 at -25…50 °C
2500000 at 30 °C
Maximum linear speed with "auto read/write function" 0.6 m/s with XGCS49 (read or write 10 words)
5.3 m/s with XGCS49 (read a serial number)
1.6 m/s with XGCS49 (read a word)
7.1 m/s with XGCS89 (read a serial number)
4 m/s with XGCS89 (read a word)
0.8 m/s with XGCS89 (read or write 10 words)
7.1 m/s with XGCS85 (read a serial number)
4 m/s with XGCS85 (read a word)
0.8 m/s with XGCS85 (read or write 10 words)
Data retention time 10 year(s)
Material PVC (polyvinyl chloride)
Net weight 0.005 kg
Environment
Standards ISO 15693
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…55 °C
Vibration resistance 2 mm conforming to EN 60068-2-6 (f = 5…29.5 Hz)
7 gn conforming to EN 60068-2-6 (f = 29.5…150 Hz)
Shock resistance 30 gn conforming to EN 60068-2-27 for 11 ms
IK degree of protection IK02 conforming to EN 50102
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months