Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XGSZ12E1203 picture- Schneider-electric
XGSZ12E1203
OsiSense XG cable M12/M12 D coded - Ethernet - 3m
Telemecanique
Characteristics
Main
Range of product OsiSense XG
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Ethernet copper cable
Product compatibility XGSZ33EIP
XGSZ33ETH
Accessory / separate part destination Ethernet network
Complementary
Cable length 3 m
Transmission rate 100 Mbit/s
Transmission support medium 2 twisted shielded pairs
Communication network category 5e
AWG gauge AWG 26
Electrical connection 1 male connector, M12 straight connector with 4 pin(s) - encoding type: D coding
1 male connector, M12 straight connector with 4 pin(s)
Conductor material Copper
Cover material PUR
Environment
IP degree of protection IP67
Standards IEC 60754-1
EIA/TIA-568
ISO/IEC 11801 Ed.2, 2002
Environmental characteristic RoHS compliant
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months