Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XGSZ22E4510 picture- Schneider-electric
XGSZ22E4510
Jumper Ethernet M12/RJ45 straight/elbowed shielded 10m
Telemecanique
Characteristics
Main
Range of product OsiSense XG
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Ethernet copper cable
Product compatibility XGSZ33ETH
XUW
XGSZ33EIP
Accessory / separate part destination Ethernet network
Complementary
Cable length 10 m
Transmission rate 100 Mbit/s
Transmission support medium 2 twisted shielded pairs
Communication network category 5e
AWG gauge AWG 26
Electrical connection 1 male connector, RJ45 straight connector with 4 pin(s)
1 male connector, M12 elbowed connector with 4 pin(s) - encoding type: D coding
Conductor material Copper
Cover material PUR
Net weight 0.43 kg
Environment
IP degree of protection IP67
Standards EIA/TIA-568
IEC 60754-1
ISO/IEC 11801 Ed.2, 2002
Environmental characteristic RoHS compliant
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months