Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XGSZ33EIP picture- Schneider-electric
XGSZ33EIP
Connection box EtherNet/IP - 3 channels for XGCS smart antennas
Telemecanique
Characteristics
Main
Range of product OsiSense XG RFiD
Product or component type Connection Ethernet IP box
Device short name XGSZ33
Number of channels 3
Communication port protocol Ethernet/IP
Associated smart antenna XGCS89
XGCS49
Electrical connection 1 male connector M12 4 pins for power supply (A coding)
3 female connectors M12 5 pins for stations XGCS (A coding)
1 female connector M12 4 pins for Ethernet network (D coding)
[Us] rated supply voltage 24 V DC conforming to Protective Extra Low Voltage
Complementary
Supply voltage limits 21.6…26.4 V DC
Maximum power consumption in W 2.5 W
Status LED Module Status: 2 dual color LED (red/green)
Network status: 3 dual color LED (red/green)
Link: 1 LED (green)
Activity: 1 dual color LED (red/green)
Subnet status: 0 dual color LED (red/green)
Device status: 1 dual color LED (red/green)
Communication service Cyclical variable exchange
Register words 1...123 words
Transmission support medium Ethernet cable
Transmission rate 10/100 Mbit/s
Marking CE
Net weight 1.06 kg
Environment
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…85 °C
Relative humidity 30…95 %
IP degree of protection IP65
EMC filter Class B EMC filter conforming to EN 55022
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months