Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XGSZ33ETH picture- Schneider-electric
XGSZ33ETH
Connection box Modbus TCP/IP - 3 channels for XGCS smart antennas
Telemecanique
Characteristics
Main
Range of product OsiSense XG
Product or component type Connection Ethernet box
Device short name XGSZ33
Number of channels 3
Communication port protocol Modbus TCP/IP
Associated smart antenna XGCS49
XGCS89
Electrical connection 1 male connector M12 4 pins for power supply (A coding)
3 female connectors M12 5 pins for stations XGCS (A coding)
1 connector M12 4 pins for Ethernet network (D coding)
[Us] rated supply voltage 24 V DC conforming to Protective Extra Low Voltage
Complementary
Bus conformity class A10
Supply voltage limits 19.2…29 V DC
Maximum power consumption in W 1 W
Status LED Ethernet network activity: 1 LED (green)
Supply on: 1 LED (green)
Collision detection: 1 LED (red)
Fault: 1 LED (red)
Diagnostics: 1 LED (yellow)
Communication service Modbus messaging
Register words 1...123 words
Port Ethernet 10BASE-T
100BASE-TX
Transmission support medium Ethernet cable
Transmission rate 10/100 Mbit/s
Marking CE
Net weight 1.06 kg
Environment
Product certifications UL
Ambient air temperature for operation 0…70 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 30…95 %
IP degree of protection IP65
EMC filter Class B EMC filter conforming to EN 55022
Level 3 EMC filter conforming to IEC 61000
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months